
calcActive())">
braking resistor, Altivar 71, IP20, 14Ohm, 22.4kW
VW3A7804
SAR19,830.20
SAR10,906.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A7804
braking resistor, Altivar 71, IP20, 14Ohm, 22.4kW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
braking resistor, Altivar 71, IP20, 14Ohm, 22.4kW
SAR19,830.20
SAR10,906.61
Description
braking resistor, Altivar 71, IP20, 14Ohm, 22.4kW
Product Details
Activity | IDVSD |
---|---|
Ohmic value | 14 Ohm |
Range | Altivar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account