
calcActive())">
line choke - 1 mH - 45 A - 1 phase - 50 W - for variable speed drive
VW3A58502
SAR3,890.90
SAR2,140.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A58502
line choke - 1 mH - 45 A - 1 phase - 50 W - for variable speed drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
line choke - 1 mH - 45 A - 1 phase - 50 W - for variable speed drive
SAR3,890.90
SAR2,140.00
Description
line choke - 1 mH - 45 A - 1 phase - 50 W - for variable speed drive
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | line choke |
Network Number of Phases | single phase |
Thermal losses | 50 W |
Range | Altivar |
Value of inductance | 1 mH |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account