encoder interface card, Altivar, with push-pull outputs, 24V DC
SKU :
VW3A3407
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,243.20
SAR683.76
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
INTERFACE CARD FOR 24V PUSH PULL ENCODER
encoder interface card, Altivar, with push-pull outputs, 24V DC
SAR1,243.20
SAR683.76
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDVSD |
|---|---|
| [us] Rated Supply Voltage | 24 V DC (voltage limits: 20-30 V) |
| Product or Component Type | encoder interface card |
| Discrete Output Type | push-pull |
| Number of pulses per revolution | 10000 for ATV71H......383 - 5000 for all ATV61 drives |
| Range | Altivar |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDVSD |
|---|---|
| [us] Rated Supply Voltage | 24 V DC (voltage limits: 20-30 V) |
| Product or Component Type | encoder interface card |
| Discrete Output Type | push-pull |
| Number of pulses per revolution | 10000 for ATV71H......383 - 5000 for all ATV61 drives |
| Range | Altivar |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account