line choke - 0.038 mH - 613 A - 3 phases - 307 W - for variable speed drive
SKU :
VW3A4564
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR14,774.00
SAR8,125.70
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AC LINE CHOKE 38µH 613A IP00
line choke - 0.038 mH - 613 A - 3 phases - 307 W - for variable speed drive
SAR14,774.00
SAR8,125.70
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDVSD |
|---|---|
| Product or Component Type | line choke |
| Network Number of Phases | three phase |
| Saturation current | 1150 A |
| Thermal losses | 307 W |
| Range | Altivar |
| Value of inductance | 0.038 mH |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDVSD |
|---|---|
| Product or Component Type | line choke |
| Network Number of Phases | three phase |
| Saturation current | 1150 A |
| Thermal losses | 307 W |
| Range | Altivar |
| Value of inductance | 0.038 mH |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account