MAIN EMERGENCY SWITCH 12A
In stock
SKU
VCF02
Regular Price
₹ 2,580
Special Price
₹ 1,419
45% Off
( Prices are all exclusive of taxes )TeSys Vario - emergency stop switch disconnector - 12 A - on door
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys Vario switch disconnector for door mounting, 3 poles, 12A/690V, for motor switching applications up to 4kW@400V AC-23. Complete unit composed of a switch body V02, a red handle with yellow 60x60mm front plate KCF1PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Name | MAIN EMERGENCY SWITCH 12A |
---|---|
Range Name | TeSys Vario |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.