Unica Pure-16AX Master Switch, 2 Way, White
In stock
SKU
UNS162MSWL1M_WE
Regular Price
₹ 1,122
Special Price
₹ 505
55% Off
( Prices are all exclusive of taxes )16AX Master Switch, 2 Way, White
CHECK DELIVERY TIME & COD AVAILABILITY
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Product Name | Unica Pure-16AX Master Switch, 2 Way, White |
---|---|
Range Name | Unica Pure |
Category | Switches |
Tax Class | GST-18 |
Current Rating | 16A |
Color | Polar White |
No of Modules | 1 Mod |
Body Material | Plastic |
Write Your Own Review
No sellers found for this product.