TeSys Control Relay 3NO + 2 NC 24VDC Low consumption coil
In stock
SKU
CAD32BL
Regular Price
₹ 3,435
Special Price
₹ 1,614
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product name |
TeSys CAD
|
|
product or component type |
Control relay
|
|
device short name |
CAD
|
|
contactor application |
Control circuit
|
utilisation category |
AC-15
DC-13 AC-14 |
|
---|---|---|
pole contact composition |
3 NO + 2 NC
|
|
[Ue] rated operational voltage |
<= 690 V AC 25...400 Hz
|
|
control circuit type |
DC low consumption
|
|
[Uc] control circuit voltage |
24 V DC
|
|
[Uimp] rated impulse withstand voltage |
6 kV conforming to IEC 60947
|
|
[Ith] conventional free air thermal current |
10 A (at 60 °C)
|
|
Irms rated making capacity |
140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1 |
|
[Icw] rated short-time withstand current |
100 A - 1 s
120 A - 500 ms 140 A - 100 ms |
|
associated fuse rating |
10 A gG conforming to IEC 60947-5-1
|
|
[Ui] rated insulation voltage |
600 V UL certified
600 V CSA certified 690 V conforming to IEC 60947-5-1 |
|
mounting support |
Plate
Rail |
|
connections - terminals |
Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end Screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end Screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end |
|
tightening torque |
1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
|
control circuit voltage limits |
Operational: 0.7...1.25 Uc
Drop-out: 0.1...0.25 Uc |
|
operating time |
65...88 ms coil energisation and NO closing
14...25 ms coil de-energisation and NO opening 57...77 ms coil energisation and NC opening 28...42 ms coil de-energisation and NC closing |
|
mechanical durability |
30 Mcycles
|
|
maximum operating rate |
180 cyc/mn
|
|
time constant |
40 ms
|
|
inrush power in W |
2.4 W (at 20 °C)
|
|
hold-in power consumption in W |
2.4 W at 20 °C
|
|
minimum switching voltage |
17 V
|
|
minimum switching current |
5 mA
|
|
non-overlap time |
1.5 ms on energisation between NC and NO contact
1.5 ms on de-energisation between NC and NO contact |
|
insulation resistance |
> 10 MOhm
|
|
mechanical robustness |
Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27 Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
|
height |
77 mm
|
|
width |
45 mm
|
|
depth |
93 mm
|
|
net weight |
0.58 kg
|
standards |
BS 4794
EN 60947-5 IEC 60947-5-1 NF C 63-140 VDE 0660 |
|
---|---|---|
product certifications |
UL
CSA |
|
IP degree of protection |
IP2x conforming to VDE 0106
|
|
protective treatment |
TH conforming to IEC 60068
|
|
ambient air temperature for operation |
-40…70 °C
|
|
ambient air temperature for storage |
-60…80 °C
|
|
operating altitude |
3000 m without
|
Product Name | TeSys Control Relay 3NO + 2 NC 24VDC Low consumption coil |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Coil Voltage | 24V DC |
Write Your Own Review
No sellers found for this product.