Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket

Share
In stock
SKU
XVGB4
Regular Price ₹ 5,252 Special Price ₹ 3,414
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket

Country of Origin: Indonesia

More Information
Product Name Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket
Range Name Harmony XVG
Tax Class GST-18
Activity IDSIG
Current Consumption 135mA
Net Weight 0.5KG
Rated Supply voltage 24 V AC/DC
Light Source LED steady red, LED steady green, LED steady amber, LED steady blue
Mounting Diameter 60mm
Category Monolithic Tower Light
MPG Description SIG - Control
MPG D3
Chapter ID 85318000
Frequency 2.64Hz
Write Your Own Review
You're reviewing:Tower Light - RAGB - 24V - LED - Tube mounting with "L" bracket
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite