Wander plug PK PratiKa screw 32A IP44
In stock
SKU
PKE32M423
Regular Price
₹ 954
Special Price
₹ 553
42% Off
( Prices are all exclusive of taxes )PratiKa wander plug - straight - 32 A - 2P + E - 200...250 V AC - IP44
CHECK DELIVERY TIME & COD AVAILABILITY
This Pratika industrial wander plug with captive screws connection is straight. It has 2P+E poles, rated current is 32A and the operating voltage is 230VAC. The dimensions of the base plate are (W) 76mm x (H) 152mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 32A is 11.5mm to 21mm for 2.5mm² to 10mm² cables. The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Product Name | Wander plug PK PratiKa screw 32A IP44 |
---|---|
Range Name | Phaseo Dedicated |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.