Metal Box 8 module, square - 1mm
In stock
SKU
MR1109
Regular Price
₹ 320
Special Price
₹ 144
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Schneider Electric range of Metal Boxes is the ideal solution for hassle free, safe and secure installation of Wiring Devices. Weld Free design prevents corrosion and rusting while maintaining strength and durability. Mounting clips, removable gland plates, redesigned earth pin - all ensuring ease of installation and wiring. All critical data and information is engraved on the box to ensure traceability and identification throughout the life of the product. The perfect back up for your wiring devices - Hassle Free, Reliable, Strong & Sturdy, Safe & Secure - all in one !
- Weld free design to minimize corrosion and rusting without compromising on strength
- Mounting clip and earth pin designed for easier installation and to avoid loss during trasportation
- Removable side plates and optimised knock outs for easier wiring
- Completely tested & validated as per IS 14772
Product Name | Metal Box 8 module, square - 1mm |
---|---|
Range Name | Metal Boxes |
Category | Metal Back Boxes |
Tax Class | GST-18 |
No of Modules | 8 Mod - Square |
Back Box is needed for | Livia / Opale / ZENcelo |
Sheet thickness | 1mm |
Write Your Own Review
No sellers found for this product.