Metal Box 8 module, square - 1mm

Share
In stock
SKU
MR1109
Regular Price ₹ 320 Special Price ₹ 144
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Schneider Electric range of Metal Boxes is the ideal solution for hassle free, safe and secure installation of Wiring Devices. Weld Free design prevents corrosion and rusting while maintaining strength and durability. Mounting clips, removable gland plates, redesigned earth pin - all ensuring ease of installation and wiring. All critical data and information is engraved on the box to ensure traceability and identification throughout the life of the product. The perfect back up for your wiring devices - Hassle Free, Reliable, Strong & Sturdy, Safe & Secure - all in one !

  • Weld free design to minimize corrosion and rusting without compromising on strength
  • Mounting clip and earth pin designed for easier installation and to avoid loss during trasportation
  • Removable side plates and optimised knock outs for easier wiring
  • Completely tested & validated as per IS 14772

More Information
Product Name Metal Box 8 module, square - 1mm
Range Name Metal Boxes
Category Metal Back Boxes
Tax Class GST-18
No of Modules 8 Mod - Square
Back Box is needed for Livia / Opale / ZENcelo
Sheet thickness 1mm
Write Your Own Review
You're reviewing:Metal Box 8 module, square - 1mm
Your Rating

No sellers found for this product.