MINIATURE RELAY 5A 2CO 12VDC WITH LED
In stock
SKU
RXM2LB2JD
Regular Price
₹ 488
Special Price
₹ 283
42% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
MINIATURE RELAY 5A 2CO 12VDC WITH LED
Product Name | MINIATURE RELAY 5A 2CO 12VDC WITH LED |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | - |
Write Your Own Review
No sellers found for this product.