220 240V 50 60HZ 208 277V 60HZ MT100 160
motor mechanism, MT 100/160, Compact NSX100/160, PowerPact Multistandard H, 220 to 240 VAC 50/60 Hz, 208 to 277 VAC 60 Hz
This is a standard motor mechanism for Compact NSX 100/160 and PowerPact Multistandard H frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this motor mechanism module is 220VAC to 240VAC 50/60Hz or 208VAC to 277VAC 60Hz. The consumption is less than 500VA. Padlocking of the device remains possible. The motor mechanism is supplied with SDE adapter.
Product Name | 220 240V 50 60HZ 208 277V 60HZ MT100 160 |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |