3P CONTACTOR 12A AC3 5.5KW 24VDC COIL
In stock
SKU
LP1K1201BD
Regular Price
₹ 2,900
Special Price
₹ 1,363
53% Off
( Prices are all exclusive of taxes )TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 24 V DC coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys K contactor, 3 poles (3NO), for motor control applications up to 12A/690V AC-3 (5.5kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 24V DC coil, 1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Name | 3P CONTACTOR 12A AC3 5.5KW 24VDC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.