TeSys 4P CONTACTOR 40A AC-1 24VDC COIL
In stock
SKU
LC1DT40BD
Regular Price
₹ 7,565
Special Price
₹ 3,556
53% Off
( Prices are all exclusive of taxes )TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 40 A - 24 V DC standard coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 40A/690V AC-1. It provides a 24V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Name | TeSys 4P CONTACTOR 40A AC-1 24VDC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.