TeSys 4P CTR 32A AC1 2NO 2NC 110VAC COIL
In stock
SKU
LC1D188F7
Regular Price
₹ 5,730
Special Price
₹ 2,693
53% Off
( Prices are all exclusive of taxes )TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 32 A - 110 V AC coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys D contactor, 4 poles (2NO+2NC), for non-inductive load applications up to 32A/690V AC-1. It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Name | TeSys 4P CTR 32A AC1 2NO 2NC 110VAC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.