TeSys 3P CTR9A AC3 4KW 1NO1NC240VAC COIL
In stock
SKU
LC1D09U7
Regular Price
₹ 2,120
Special Price
₹ 996
53% Off
( Prices are all exclusive of taxes )TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 240 V AC coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V). It provides a 240V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability to demanding applications. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Name | TeSys 3P CTR9A AC3 4KW 1NO1NC240VAC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.