K CONTROL RELAY 3NO 1NC 24VDC COIL
In stock
SKU
CA3KN31BD
Regular Price
₹ 2,440
Special Price
₹ 1,147
53% Off
( Prices are all exclusive of taxes )TeSys K control relay - 3 NO + 1 NC - <= 690 V - 24 V DC standard coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys K control relay, 4 contacts (3NO + 1NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 24V DC control circuit with no inrush consumption, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Name | K CONTROL RELAY 3NO 1NC 24VDC COIL |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.