HMISTO735,4.3 inch- 65k color,1 Etner Net TCP/IP,1 USB Type A,1 USB mini B

Share
In stock
SKU
HMISTO735
Regular Price ₹ 37,727 Special Price ₹ 18,486
51% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Harmony STO & STU
 
product or component type
Touch panel screen
 
software designation
Vijeo XD
 
operating system
Harmony
 
Complementary
display size
4.3 inch
 
display type
Colour TFT LCD
 
display colour
65536 colours
 
display resolution
480 x 272 pixels
 
touch panel
Analogue
 
backlight lifespan
50000 hours with white
 
brightness
16 levels via touch panel
 
character font
ASCII (European characters)
Cyrillic
Taiwanese (traditional Chinese)
Chinese (simplified Chinese)
Japanese (ANK, Kanji)
Korean
 
[Us] rated supply voltage
12...24 V DC - 10...20 %
 
power consumption in W
8.1 W
 
number of pages
8999
 
port Ethernet
10BASE-T/100BASE-TX
 
memory description
Back up of data 512 kB
Application memory 26 MB
 
integrated connection type
1 USB 2.0 type mini B
1 USB 2.0 type A
1 Ethernet TCP/IP - RJ45
 
supply
External source
 
realtime clock
With RTC-battery set optional
 
downloadable protocols
Modbus TCP
Modbus
Third party protocols
 
range compatibility
Omron
MitsubishI
Siemens
Allen-Bradley
 
fixing mode
By 2 installation fasteners, mounting on 1.5 to 6 mm thick panel
 
enclosure material
PPT
 
front material
Plastic
 
cut-out dimensions
77.5 x 112.5 mm
66 x 105 mm with mounting adaptor
 
net weight
0.22 kg
 
Environment
standards
UL 61010-2-201
EN 61131-2
EN 61000-6-2
EN 61000-6-4
CSA C22.2 No 213
CSA C22.2 No 142
UL 61010-1
ANSI/ISA 12.12.01
 
product certifications
CE
C-Tick
ATEX zone 2/22
KCC
UL
CUL
 
directives
2002/96/EC - WEEE directive
2002/95/EC - RoHS directive
1907/2006/EC - REACH directive
 
ambient air temperature for operation
0…50 °C
 
ambient air temperature for storage
-20…60 °C
 
relative humidity
10…90 % without condensation
 
operating altitude
2000 m
 
IP degree of protection
IP65f (front panel)
IP20 (rear panel)
 
NEMA degree of protection
NEMA 4X/13 front panel (indoor use)
 
shock resistance
15 gn for 11 ms conforming to IEC 61131-2
 
vibration resistance
1 gn (f = 5…150 Hz) conforming to IEC 61131-2
3.5 mm constant amplitude (f = 5…150 Hz) conforming to IEC 61131-2
 
electromagnetic compatibility
Resistance to radiated electromagnetic fields - test level: 10 V/m (80 MHz...2.7 GHz)
Resistance to electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to EN 61000-4-2
Resistance to electrostatic discharge - test level: 6 kV level 3 (direct contact) conforming to EN 61000-4-2
More Information
Product Name HMISTO735,4.3 inch- 65k color,1 Etner Net TCP/IP,1 USB Type A,1 USB mini B
Range Name Easy Harmony GXU
Tax Class GST-18
Activity IDHMI
Net Weight 0.22KG
MPG Description Basic Panel
MPG A6
Chapter ID 85389000
Write Your Own Review
You're reviewing:HMISTO735,4.3 inch- 65k color,1 Etner Net TCP/IP,1 USB Type A,1 USB mini B
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite