EasyPactTVS MPCB Overload Protection range of 20-25A
In stock
SKU
GZ1E22
Regular Price
₹ 7,080
Special Price
₹ 3,257
54% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
EasyPact
|
|
---|---|---|
product name |
EasyPact TVS
|
|
device short name |
GZ1E
|
|
product or component type |
Circuit breaker
|
|
device application |
Motor
|
|
trip unit technology |
Thermal-magnetic
|
|
suitability for isolation |
Yes conforming to IEC 60947-1 appendix 7.1.6
|
|
colour |
Grey (RAL 7011)
|
poles description |
3P
|
|
---|---|---|
network type |
AC
|
|
utilisation category |
AC-3
|
|
network frequency |
50/60 Hz conforming to IEC 60947-2
|
|
mounting mode |
By screws
By clips |
|
mounting support |
Rail
|
|
mounting position |
Any position
|
|
motor power kW |
5.5 kW at 230 V AC 50/60 Hz
11 kW at 440 V AC 50/60 Hz 11 kW at 400 V AC 50/60 Hz 15 kW at 500 V AC 50/60 Hz 22 kW at 690 V AC 50/60 Hz |
|
breaking capacity |
Icu: 2 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
Icu: 10 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 Icu: 30 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 Icu: 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 Icu: 3 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
|
[Ics] rated service short-circuit breaking capacity |
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2 75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 40 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
|
control type |
Push-button
|
|
thermal protection adjustment range |
20…25 A
|
|
magnetic tripping current |
327 A
|
|
[Ue] rated operational voltage |
690 V AC 50/60 Hz conforming to IEC 60947-2
|
|
[Ui] rated insulation voltage |
690 V AC 50/60 Hz conforming to IEC 60947-2
|
|
[Uimp] rated impulse withstand voltage |
6 kV IEC 60947-2
|
|
power dissipation |
2.5 W (per pole)
|
|
mechanical durability |
100000 cycles
|
|
electrical durability |
100000 cycles for AC-3
|
|
maximum operating rate |
25 cyc/h
|
|
connections - terminals |
Screw clamp terminals 2 1…6 mm² - cable stiffness: solid
Screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible without cable end Screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end |
|
tightening torque |
1.7 N.m on screw clamp terminals
|
|
height |
89 mm
|
|
width |
44.5 mm
|
|
depth |
78 mm
|
|
net weight |
0.26 kg
|
standards |
IEC 60947-4
IEC 60947-2 |
|
---|---|---|
protective treatment |
TH
|
|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
ambient air temperature for operation |
-20…60 °C
|
|
ambient air temperature for storage |
-40…80 °C
|
|
fire resistance |
960 °C conforming to IEC 60695-2-1
|
|
operating altitude |
2000 m
|
Country of Origin: China
Product Name | EasyPactTVS MPCB Overload Protection range of 20-25A |
---|---|
Range Name | Easypact TVS |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.