Easy9 RCCB 4P 25A 30mA AC 240V

Share
In stock
SKU
EZ9R35425
Regular Price ₹ 4,663 Special Price ₹ 2,425
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

p

Country of Origin: India

More Information
Product Name Easy9 RCCB 4P 25A 30mA AC 240V
Range Name Easy9
Category RCCB
Tax Class GST-18
Current Rating 25A
Number of Poles 4P
Color White
Body Material Plastic
Operating Voltage 240V
Write Your Own Review
You're reviewing:Easy9 RCCB 4P 25A 30mA AC 240V
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite