Easy9 DB 12 way TPN DD
In stock
SKU
EZ9ETND12
Regular Price
₹ 11,436
Special Price
₹ 5,947
48% Off
( Prices are all exclusive of taxes )Easy9 DB 12 way TPN DD
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 12 way TPN Doule Door
Country of Origin: India
Product Name | Easy9 DB 12 way TPN DD |
---|---|
Range Name | Easy9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Width (in mm) | 627 |
Height (in mm) | 422 |
Depth (in mm) | 95 |
Body Material | Metal |
Breaking Capacity | a |
No of Pins | a |
Write Your Own Review
No sellers found for this product.