Easy9- 16A 2P MCB 10kA C Curve
In stock
SKU
EZ9F71216
Regular Price
₹ 1,059
Special Price
₹ 498
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Easy9- 16A 2P MCB 10kA C Curve |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 16A |
Number of Poles | 2P |
Breaking Capacity | 10kA |
Tripping Curves | C |
Width (in mm) | 36 |
Height (in mm) | 81 |
Depth (in mm) | 77.5 |
Write Your Own Review
No sellers found for this product.