COIL UVR MN 380-415V 50HZ FOR GV4 BV4
In stock
SKU
GV4AU415
Regular Price
₹ 7,205
Special Price
₹ 6,124
15% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
MN
|
|
product or component type |
Voltage release
|
|
device application |
Control
|
|
range compatibility |
TeSys GV4
TeSys BV4 |
|
voltage release type |
Undervoltage release
|
|
[Uc] control circuit voltage |
380...415 V AC 50 Hz
|
[Ui] rated insulation voltage |
415 V conforming to IEC 60947-1
|
|
---|---|---|
threshold tripping voltage |
< 0.35 Un failsafe opening
0.35...0.7 Un possible opening 0.85...1.1 Un enabled closing |
|
mounting mode |
Internal mounting
|
|
maximum inrush power in VA |
7 VA
|
|
maximum hold-in power consumption in VA |
7 VA
|
|
mechanical durability |
20000 cycles
|
|
operating time |
< 50 ms
|
|
connections - terminals |
Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
|
|
wire stripping length |
8 mm
|
quantity per set |
Set of 1
|
---|
Product Name | COIL UVR MN 380-415V 50HZ FOR GV4 BV4 |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.