Fault signalization module SDX for GV4
In stock
SKU
GV4ADM1111
Regular Price
₹ 20,030
Special Price
₹ 17,026
15% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
GV4A
|
|
product or component type |
Auxiliary contact block
|
|
device application |
Signalling
|
|
range compatibility |
TeSys GV4 multifunction circuit breaker
|
|
mounting location |
Right side
|
|
mounting mode |
Clipped
|
|
pole contact composition |
2 NO + 2 NC
|
|
connections - terminals |
Spring terminals 1 cable(s) 0.2…1.5 mm²solid
Spring terminals 1 cable(s) 0.2…2.5 mm²flexible without cable end Spring terminals 1 cable(s) 0.25…1.5 mm²flexible with cable end |
[Ui] rated insulation voltage |
250 V conforming to IEC 60947-1
|
|
---|---|---|
[Ue] rated operational voltage |
24...250 V AC
24...250 V DC |
|
[Ith] conventional free air thermal current |
5 A
|
|
associated fuse rating |
5 A gG conforming to IEC 60947-5-1
|
|
mechanical durability |
100000 cycles
|
|
minimum switching current |
2 mA
|
|
minimum switching voltage |
17 V
|
|
rated operational power in VA |
400 VA at 230…240 V AC-12
|
|
rated operational power in W |
50 W at 24 V DC-12
|
environmental characteristic |
Normal environment
|
---|
Product Name | Fault signalization module SDX for GV4 |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.