NSX250F 36kA AC 4P4D 250A 2.2
Circuit breaker, ComPacT NSX250F, 36kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 250A
This ComPacT NSX250F is a complete 4P 4d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds an electronic MicroLogic 2.2 trip unit, with 250A rating. MicroLogic 2.2 trip unit provides adjustable long time and short time protections, and a fixed instantaneous protection. This 4 poles version (140mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX250F is part of Schneider Electric EcoStruxure Power architecture.
Product Name | NSX250F 36kA AC 4P4D 250A 2.2 |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |