ATV12 1.5KW 240V 1PH HEAT SINK TB
In stock
SKU
ATV12HU15M2
Regular Price
₹ 33,272
Special Price
₹ 14,473
57% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
Altivar 12
|
|
---|---|---|
product or component type |
Variable speed drive
|
|
product destination |
Asynchronous motors
|
|
product specific application |
Simple machine
|
|
assembly style |
With heat sink
|
|
component name |
ATV12
|
|
quantity per set |
Set of 1
|
|
EMC filter |
Integrated
|
|
built-in fan |
With
|
|
network number of phases |
1 phase
|
|
[Us] rated supply voltage |
200...240 V - 15...10 %
|
|
motor power kW |
1.5 kW
|
|
motor power hp |
2 hp
|
|
communication port protocol |
Modbus
|
|
line current |
17.8 A at 200 V
14.9 A at 240 V |
|
speed range |
1…20
|
|
transient overtorque |
150…170 % of nominal motor torque depending on drive rating and type of motor
|
|
asynchronous motor control profile |
Sensorless flux vector control
Quadratic voltage/frequency ratio Voltage/frequency ratio (V/f) |
|
IP degree of protection |
IP20 without blanking plate on upper part
|
|
noise level |
45 dB
|
supply frequency |
50/60 Hz +/- 5 %
|
|
---|---|---|
connector type |
1 RJ45 (on front face) for Modbus
|
|
physical interface |
2-wire RS 485 for Modbus
|
|
transmission frame |
RTU for Modbus
|
|
transmission rate |
4800 bit/s
9600 bit/s 19200 bit/s 38400 bit/s |
|
number of addresses |
1…247 for Modbus
|
|
communication service |
Read holding registers (03) 29 words
Write single register (06) 29 words Write multiple registers (16) 27 words Read/write multiple registers (23) 4/4 words Read device identification (43) |
|
prospective line Isc |
1 kA
|
|
continuous output current |
7.5 A at 4 kHz
|
|
maximum transient current |
11.2 A for 60 s
|
|
speed drive output frequency |
0.5…400 Hz
|
|
nominal switching frequency |
4 kHz
|
|
switching frequency |
2...16 kHz adjustable
4...16 kHz with derating factor |
|
braking torque |
Up to 70 % of nominal motor torque without braking resistor
|
|
motor slip compensation |
Adjustable
Preset in factory |
|
output voltage |
200...240 V 3 phases
|
|
electrical connection |
Terminal, clamping capacity: 5.5 mm², AWG 10 (L1, L2, L3, U, V, W, PA, PC)
|
|
tightening torque |
1.2 N.m
|
|
insulation |
Electrical between power and control
|
|
supply |
Internal supply for reference potentiometer: 5 V DC (4.75…5.25 V), <10 mA, protection type: overload and short-circuit protection
Internal supply for logic inputs: 24 V DC (20.4…28.8 V), <100 mA, protection type: overload and short-circuit protection |
|
analogue input number |
1
|
|
analogue input type |
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm Configurable voltage AI1 0...5 V 30 kOhm |
|
discrete input number |
4
|
|
discrete input type |
Programmable LI1...LI4 24 V 18...30 V
|
|
discrete input logic |
Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1) |
|
sampling duration |
20 ms, tolerance +/- 1 ms for logic input
10 ms for analogue input |
|
linearity error |
+/- 0.3 % of maximum value for analogue input
|
|
analogue output number |
1
|
|
analogue output type |
AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits |
|
discrete output number |
2
|
|
discrete output type |
Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O |
|
minimum switching current |
5 mA at 24 V DC for logic relay
|
|
maximum switching current |
2 A 250 V AC inductive cos phi = 0.4 L/R = 7 ms logic relay
2 A 30 V DC inductive cos phi = 0.4 L/R = 7 ms logic relay 3 A 250 V AC resistive cos phi = 1 L/R = 0 ms logic relay 4 A 30 V DC resistive cos phi = 1 L/R = 0 ms logic relay |
|
acceleration and deceleration ramps |
U
S Linear from 0 to 999.9 s |
|
braking to standstill |
By DC injection, <30 s
|
|
protection type |
Line supply overvoltage
Line supply undervoltage Overcurrent between output phases and earth Overheating protection Short-circuit between motor phases Against input phase loss in three-phase Thermal motor protection via the drive by continuous calculation of I²t |
|
frequency resolution |
Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz |
|
time constant |
20 ms +/- 1 ms for reference change
|
|
marking |
CE
|
|
operating position |
Vertical +/- 10 degree
|
|
height |
142 mm
|
|
width |
105 mm
|
|
depth |
156.2 mm
|
|
net weight |
1.4 kg
|
|
functionality |
Basic
|
|
specific application |
Commercial equipment
|
|
Variable speed drive application selection |
Mixer Commercial equipment
Other application Commercial equipment Ironing Textile |
|
motor starter type |
Variable speed drive
|
electromagnetic compatibility |
Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2 Immunity to conducted disturbances level 3 conforming to EN/IEC 61000-4-6 Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3 Surge immunity test level 3 conforming to EN/IEC 61000-4-5 Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11 |
|
---|---|---|
electromagnetic emission |
Radiated emissions environment 1 category C2 conforming to EN/IEC 61800-3 2...16 kHz shielded motor cable
Conducted emissions with integrated EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <5 m Conducted emissions with additional EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <20 m Conducted emissions with additional EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m Conducted emissions with additional EMC filter environment 2 category C3 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 4...16 kHz shielded motor cable <5 m Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <10 m |
|
product certifications |
CSA
GOST UL NOM C-Tick |
|
vibration resistance |
1 gn (f = 13…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f = 3…13 Hz) - drive unmounted on symmetrical DIN rail - conforming to EN/IEC 60068-2-6 |
|
shock resistance |
15 gn conforming to EN/IEC 60068-2-27 for 11 ms
|
|
relative humidity |
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3 |
|
ambient air temperature for storage |
-25…70 °C
|
|
ambient air temperature for operation |
-10…50 °C protective cover from the top of the drive removed
50…60 °C with current derating 2.2 % per °C |
|
operating altitude |
> 1000...2000 m with current derating 1 % per 100 m
<= 1000 m without derating |
Unit Type of Package 1 |
PCE
|
|
---|---|---|
Number of Units in Package 1 |
1
|
|
Package 1 Weight |
1.738 kg
|
|
Package 1 Height |
23 cm
|
|
Package 1 width |
20 cm
|
|
Package 1 Length |
21.5 cm
|
|
Unit Type of Package 2 |
P06
|
|
Number of Units in Package 2 |
30
|
|
Package 2 Weight |
64.84 kg
|
|
Package 2 Height |
80 cm
|
|
Package 2 width |
80 cm
|
|
Package 2 Length |
60 cm
|
Product Name | ATV12 1.5KW 240V 1PH HEAT SINK TB |
---|---|
Range Name | Altivar 12 |
Tax Class | GST-18 |
Activity | IDVSD |
Net Weight | 1.4KG |
MPG Description | Gen. Purpose Drive |
MPG | D6 |
Chapter ID | 85044090 |
Write Your Own Review
No sellers found for this product.