ClipsalX Antiviral-Buzzer
In stock
SKU
CPXBUZZ2M_WE
Regular Price
₹ 1,261
Special Price
₹ 567
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X Antiviral range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.
Country of Origin: India
Product Name | ClipsalX Antiviral-Buzzer |
---|---|
Range Name | Clipsal X |
Category | Buzzer |
No of Modules | 2 Mod |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Tax Class | GST-18 |
Color | White |
Write Your Own Review
No sellers found for this product.
1) how safe it is for the kids? The sockets come with shutters, hence it is safe.