ClipsalX 32A DP Switch with Indicator (2M)*

Share
In stock
SKU
CPX32DP2M_GY
Regular Price ₹ 1,683 Special Price ₹ 757
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious. Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring. Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections

Country of Origin: India

More Information
Product Name ClipsalX 32A DP Switch with Indicator (2M)*
Range Name Clipsal X
Category Switches
Tax Class GST-18
Current Rating 16A
Color Grey
No of Modules 2 Mod
No of Ways 1 Way
Body Material Plastic
Switch Orientation Vertical
Indicator Availability With Indicator
Write Your Own Review
You're reviewing:ClipsalX 32A DP Switch with Indicator (2M)*
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite