ClipsalX Antiviral-6A/16A 3P Socket with Shutter

Share
In stock
SKU
CPX616SK_WE
Regular Price ₹ 525 Special Price ₹ 236
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious.Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections Unlimited Variety with Choose your Colour option

Country of Origin: India

More Information
Product Name ClipsalX Antiviral-6A/16A 3P Socket with Shutter
Range Name Clipsal X
Body Material Plastic
Category Sockets
Tax Class GST-18
Color White
Current Rating 6A
Shutter Availability With Shutter
Write Your Own Review
You're reviewing:ClipsalX Antiviral-6A/16A 3P Socket with Shutter
Your Rating

No sellers found for this product.
Is it both inside and outside module? No this is only the panel
Search engine powered by ElasticSuite