AUXILIARY CONTACTOR
In stock
SKU
CAD50M7
Regular Price
₹ 1,910
Special Price
₹ 898
53% Off
( Prices are all exclusive of taxes )TeSys D control relay - 5 NO - <= 690 V - 220 V AC standard coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys D control relay, 5 contacts (5NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 220V 50/60Hz AC control circuit, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Product Name | AUXILIARY CONTACTOR |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.