CONTACTOR 18A 1F+1O 110V 50/60
In stock
SKU
LC1D18F7
Regular Price
₹ 2,500
Special Price
₹ 1,175
53% Off
( Prices are all exclusive of taxes )TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 110 V AC coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys D contactor, 3 poles (3NO), for motor control applications up to 18A/690V AC-3/3e (7.5kW@400V). It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Name | CONTACTOR 18A 1F+1O 110V 50/60 |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.