6A 3 Pin Socket with Shutter - White

Share
In stock
SKU
P2005NS
Regular Price ₹ 272 Special Price ₹ 122
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name 6A 3 Pin Socket with Shutter - White
Range Name Livia AB
Category Sockets
Tax Class GST-18
Color White
Current Rating 6A
Pin Configuration 3 Pin
Write Your Own Review
You're reviewing:6A 3 Pin Socket with Shutter - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite