4P CONTACTOR 50A AC1 (4NO) 220V WB
In stock
SKU
LC1E25004M5WBIN
Regular Price
₹ 3,015
Special Price
₹ 1,387
54% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
EasyPact
|
|
---|---|---|
product name |
EasyPact TVS
|
|
product or component type |
Contactor
|
|
device short name |
LC1E
|
|
contactor application |
Resistive load
|
|
utilisation category |
AC-1
|
|
poles description |
4P
|
|
power pole contact composition |
4 NO
|
|
[Ue] rated operational voltage |
Power circuit: <= 690 V AC 50/60 Hz
|
|
[Ie] rated operational current |
50 A (at <40 °C) at <= 415 V AC AC-1 for power circuit
|
|
control circuit type |
AC at 50 Hz wide range
|
|
height |
84 mm
|
|
width |
56 mm
|
|
depth |
93 mm
|
|
net weight |
0.52 kg
|
|
colour |
Grey (RAL 7011)
|
auxiliary contact composition |
Without
|
|
---|---|---|
[Uimp] rated impulse withstand voltage |
6 kV conforming to IEC 60947
|
|
[Ui] rated insulation voltage |
690 V conforming to IEC 60947-4-1
|
|
overvoltage category |
III
|
|
[Ith] conventional free air thermal current |
50 A (at 40 °C) for power circuit
|
|
Irms rated making capacity |
250 A at 440 V AC for power circuit conforming to IEC 60947-4-1
|
|
rated breaking capacity |
200 A at 440 V for power circuit conforming to IEC 60947
|
|
[Icw] rated short-time withstand current |
240 A 40 °C - 10 s for power circuit
120 A 40 °C - 60 s for power circuit 50 A 40 °C - 600 s for power circuit |
|
associated fuse rating |
50 A gG at <= 690 V coordination type 1 for power circuit
|
|
average impedance |
2.5 mOhm - Ith 50 A 50 Hz for power circuit
|
|
power dissipation per pole |
3.2 W AC-1
|
|
control circuit voltage limits |
Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 °C)
Operational: 0.7...1.25 Uc at 50 Hz (at <55 °C) |
|
operating time |
12...22 ms on closing
4...19 ms on opening |
|
mechanical durability |
10 Mcycles
|
|
maximum operating rate |
1800 cyc/h 60 °C
|
|
inrush power in VA |
95 VA 50 Hz cos phi 0.75 (at 20 °C)
|
|
hold-in power consumption in VA |
8.5 VA 50 Hz cos phi 0.3 (at 20 °C)
|
|
heat dissipation |
2…3 W for control circuit
|
|
electrical durability |
0.35 Mcycles AC-1
|
|
mounting support |
DIN rail
Plate |
|
connections - terminals |
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 1…10 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 2 1…6 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid Power circuit: screw clamp terminals 1 1.5…10 mm² - cable stiffness: solid Power circuit: screw clamp terminals 2 1.5…10 mm² - cable stiffness: solid |
|
tightening torque |
Control circuit: 1.7 N.m
Power circuit: 1.5 N.m |
standards |
IEC 60947-4-1
IEC 60947-5-1 |
|
---|---|---|
product certifications |
EAC
|
|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
protective treatment |
TH conforming to IEC 60068
|
|
pollution degree |
3
|
|
ambient air temperature for operation |
-5…55 °C
|
|
ambient air temperature for storage |
-60…80 °C
|
|
permissible ambient air temperature around the device |
-20…70 °C at Uc
|
|
operating altitude |
3000 m
|
|
fire resistance |
850 °C conforming to IEC 60695-2-1
|
|
mechanical robustness |
Vibrations contactor open: 1.5 Gn, 5...300 Hz
Vibrations contactor closed: 3 Gn, 5...300 Hz Shocks contactor closed: 10 Gn for 11 ms Shocks contactor open: 6 Gn for 11 ms |
Product Name | 4P CONTACTOR 50A AC1 (4NO) 220V WB |
---|---|
Category | Contactors |
Tax Class | GST-18 |
Range Name | TeSys |
Color | White |
Write Your Own Review
No sellers found for this product.