10A Bell Push - White
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
High Durability: Copper bridge and silver inlay contacts ensure longer life. Brass terminals & round-tip screws provide efficient electrical contacts
Safe & Secure: Built-in spark shield for added safety. Switches X rated for suitability for inductive loads
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and long lasting laser marking
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Name | 10A Bell Push - White |
---|---|
Range Name | Livia AB |
Category | Switches |
Tax Class | GST-18 |
Color | White |
Current Rating | 10A |
No of Modules | 1 Mod |
No. of Switches per unit | 1 |
Indicator Availability | Without Indicator |