3P EVLK CONTACTOR 65A 30KW AC3 110VAC

Share
In stock
SKU
LC1D65AF7
Regular Price ₹ 16,460 Special Price ₹ 7,736
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 110 V AC 50/60 Hz coil

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys D contactor, 3 poles (3NO), for motor control applications up to 65A/440V AC-3/3e (30kW@400V). It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name 3P EVLK CONTACTOR 65A 30KW AC3 110VAC
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:3P EVLK CONTACTOR 65A 30KW AC3 110VAC
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite