3P Cont 95A AC3 440V 45kW 110V AC Coil
In stock
SKU
LC1D95F7
Regular Price
₹ 26,495
Special Price
₹ 12,453
53% Off
( Prices are all exclusive of taxes )TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 95 A - 110 V AC 50/60 Hz coil
CHECK DELIVERY TIME & COD AVAILABILITY
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 95A/1000V AC-3/AC-3e (45kW@400V). It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts, power connections by screw terminals and control by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Name | 3P Cont 95A AC3 440V 45kW 110V AC Coil |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Write Your Own Review
No sellers found for this product.