Mureva Enclosure IP65 for sock mini 4Mx3

Share
In stock
SKU
13177
Regular Price ₹ 3,144 Special Price ₹ 1,824
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

This Kaedra weatherproof versatile enclosure up to 4 modules in 1 row comes with transparent cover. It allows the mounting of power sockets. The dimensions of the box are (W) 98mm x (H) 392mm x (D) 98.5mm. The dimensions of the openings are 65mm x 85mm. The rated current is 63A, according to EN 60439-1 the complete insulation is Class 2. The degree of protection is IP65 and IK09. The color of the enclosure is light grey (RAL 7035). The operating temperature are between -25°C to 40°C. Empty, this enclosure is compliant with IEC 60670. Equipped switchboards, this enclosure is compliant with IEC 60493-3. This enclosure is dedicated to indoor or outdoor waterproof installation.

More Information
Product Name Mureva Enclosure IP65 for sock mini 4Mx3
Range Name Kaedra
Tax Class GST-18
Write Your Own Review
You're reviewing:Mureva Enclosure IP65 for sock mini 4Mx3
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite