Mureva Enclosure IP65 2x12M E/N TB

Share
In stock
SKU
13433
Regular Price ₹ 15,099 Special Price ₹ 8,757
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

This Kaedra weatherproof versatile enclosure up to 12 modules in 2 rows comes with reversible transparent cover. The total number of modules is 24. The dimensions of the box are (W) 340mm x (H) 460mm x (D) 160mm. The rated current is 63A, according to EN 60439-1 the complete insulation is Class 2. The degree of protection is IP65 and IK09. The color of the enclosure is light grey (RAL 7035). The operating temperature are between -25°C to 60°C. Empty, this enclosure is compliant with IEC 60670. Equipped switchboards, this enclosure is compliant with IEC 60493-3. This enclosure is dedicated to indoor or outdoor waterproof installation.

More Information
Product Name Mureva Enclosure IP65 2x12M E/N TB
Range Name Kaedra
Tax Class GST-18
Write Your Own Review
You're reviewing:Mureva Enclosure IP65 2x12M E/N TB
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite