CIRCUIT BREAKER C60H-DC 250VDC 50A 1P C

Share
In stock
SKU
A9N61518
Regular Price ₹ 1,465 Special Price ₹ 952
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

miniature circuit breaker - C60H - 1 pole - 50 A - C curve

More Information
Product Name CIRCUIT BREAKER C60H-DC 250VDC 50A 1P C
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:CIRCUIT BREAKER C60H-DC 250VDC 50A 1P C
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite