Acti9 linear switch iSSW 2 C/O 20A 3 pos

Share
In stock
SKU
A9E18074
Regular Price ₹ 3,215 Special Price ₹ 2,090
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

linear switch - iSSW - 2 C/O - 20A - 250 V AC - 3 positions

More Information
Product Name Acti9 linear switch iSSW 2 C/O 20A 3 pos
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti9 linear switch iSSW 2 C/O 20A 3 pos
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite