Harmony XB5 - red projecting complete push-button Diam22 spring return 1NO unmarked
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB5 - red projecting complete push-button Diam22 spring return 1NO unmarked
Incl. Tax
Incl. Tax
Product Details
Activity | IDSIG |
---|---|
Product or Component Type | push-button |
Mechanical Durability | 10000000 cycles |
Sale Per Indivisible Quantity | 1 |
Mounting Diameter | 22 mm |
Bezel Material | plastic dark grey plastic |
Customizable | 1 YES |
Fixing Collar Material | plastic |
GCR Bridge | XB5AACUST03 |
Head Type | standard |
IK Degree Of Protection | IK03 |
Compatibility code | XB5 |
Device Presentation | complete product |
Device short name | XB5 |
IP degree of protection | IP67 IP69 IP69K IP66 |
Range of Product | Harmony XB5 |