Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
SKU :
XB5AS8445
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 250.000
Rp 139.650
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
Rp 250.000
Rp 139.650
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Net weight | 0.072 kg |
|---|---|
| Product Or Component Type | emergency stop push-button emergency switching off push-button |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 300000 cycles |
| Nema Degree of Protection | NEMA 13 NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | red mushroom Ø 40 mm, unmarked |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Reset | turn to release |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | trigger action and mechanical latching |
| Cap/Operator Or Lens Colour | red |
| Mounting Diameter | 22 mm |
| Bezel Material | dark grey plastic |
| Customizable | 0 no |
| Fixing Collar Material | plastic |
| Head Type | standard |
| IK Degree Of Protection | IK03 conforming to IEC 50102 |
| Operating Travel | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| cap/operator or lens colour | red |
| Ambient air temperature for operation | -40-70 °C |
| Product Certifications | BV CSA DNV GL LROS (Lloyds register of shipping) UL listed |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1 screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60204-1 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 EN/ISO 13850 IEC 60364-5-53 JIS C8201-1 JIS C8201-5-1 UL 508 |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 82 mm |
| Height | 43 mm |
| width | 40 mm |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Length | 9.6 |
| Width | 5.4 |
| Terminals description ISO n°1 | (11-12)NC (13-14)NO |
| Brand | Schneider Electric |
| Height | 4.5 |
| Product Hover Image | /x/b/xb5as8445.jpg |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.072 kg |
|---|---|
| Product Or Component Type | emergency stop push-button emergency switching off push-button |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 300000 cycles |
| Nema Degree of Protection | NEMA 13 NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | red mushroom Ø 40 mm, unmarked |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Reset | turn to release |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | trigger action and mechanical latching |
| Cap/Operator Or Lens Colour | red |
| Mounting Diameter | 22 mm |
| Bezel Material | dark grey plastic |
| Customizable | 0 no |
| Fixing Collar Material | plastic |
| Head Type | standard |
| IK Degree Of Protection | IK03 conforming to IEC 50102 |
| Operating Travel | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| cap/operator or lens colour | red |
| Ambient air temperature for operation | -40-70 °C |
| Product Certifications | BV CSA DNV GL LROS (Lloyds register of shipping) UL listed |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1 screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60204-1 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 EN/ISO 13850 IEC 60364-5-53 JIS C8201-1 JIS C8201-5-1 UL 508 |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 82 mm |
| Height | 43 mm |
| width | 40 mm |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Length | 9.6 |
| Width | 5.4 |
| Terminals description ISO n°1 | (11-12)NC (13-14)NO |
| Brand | Schneider Electric |
| Height | 4.5 |
| Product Hover Image | /x/b/xb5as8445.jpg |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account