Harmony XB5 - red flush pushbutton head Ø22 spring return unmarked

ZB5AA4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XB5 - black complete selector switch Ø22 2-position stay put 1NO+1NC
XB5AD25
Price starting from
Rp ‎ 236.985
Harmony XB5 - green complete illuminated selector switch Ø22 3-position stay put 1NO+1NC 230V
XB5AK133M5
Price starting from
Rp ‎ 453.990
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 2NC
XB5AS8444
Price starting from
Rp ‎ 335.775
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
XB5AS8445
Price starting from
Rp ‎ 224.775
Harmony XB5 - red light block with body/fixing collar integral LED 230...240V
ZB5AVM4
Price starting from
Rp ‎ 121.545
Harmony XB5 - yellow flush pushbutton head Ø22 spring return unmarked
ZB5AA5
Price starting from
Rp ‎ 59.940

Description

This Harmony XB5, flush red button head operates with a spring return mechanism. This button head provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Length 28

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5 - red flush pushbutton head Ø22 spring return unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.