Harmony XB5 - black complete selector switch Ø22 2-position stay put 1NO+1NC
SKU :
XB5AD25
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 263.403
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Harmony XB5 - black complete selector switch Ø22 2-position stay put 1NO+1NC
Rp 263.403
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Net weight | 0.043 kg |
|---|---|
| Product Or Component Type | selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13 NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | black standard handle |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put |
| Cap/Operator Or Lens Colour | black |
| Mounting Diameter | 22 mm |
| Operator Position Information | 2 positions 90° |
| Torque Value | 0.14 N.m NO changing electrical state |
| Bezel Material | dark grey plastic |
| Customizable | 0 no |
| Head Type | standard |
| IK Degree Of Protection | IK06 conforming to IEC 50102 |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| cap/operator or lens colour | black |
| Ambient air temperature for operation | -40-70 °C |
| Product Certifications | BV CSA DNV GL LROS (Lloyds register of shipping) UL |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP67 conforming to IEC 60529 IP69 IP69K |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 JIS C8201-1 JIS C8201-5-1 UL 508 |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 70 mm |
| Electrical Shock Protection Class | class II conforming to IEC 60536 |
| Height | 42 mm |
| width | 30 mm |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Length | 8.7 |
| Contacts Type and Composition | 1 NO + 1 NC |
| Width | 5.4 |
| Terminals description ISO n°1 | (13-14)NO |
| Brand | Schneider Electric |
| Height | 9 |
| Product Hover Image | /x/b/xb5ad25.jpg |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.043 kg |
|---|---|
| Product Or Component Type | selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13 NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | black standard handle |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put |
| Cap/Operator Or Lens Colour | black |
| Mounting Diameter | 22 mm |
| Operator Position Information | 2 positions 90° |
| Torque Value | 0.14 N.m NO changing electrical state |
| Bezel Material | dark grey plastic |
| Customizable | 0 no |
| Head Type | standard |
| IK Degree Of Protection | IK06 conforming to IEC 50102 |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| cap/operator or lens colour | black |
| Ambient air temperature for operation | -40-70 °C |
| Product Certifications | BV CSA DNV GL LROS (Lloyds register of shipping) UL |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP67 conforming to IEC 60529 IP69 IP69K |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 JIS C8201-1 JIS C8201-5-1 UL 508 |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 70 mm |
| Electrical Shock Protection Class | class II conforming to IEC 60536 |
| Height | 42 mm |
| width | 30 mm |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Length | 8.7 |
| Contacts Type and Composition | 1 NO + 1 NC |
| Width | 5.4 |
| Terminals description ISO n°1 | (13-14)NO |
| Brand | Schneider Electric |
| Height | 9 |
| Product Hover Image | /x/b/xb5ad25.jpg |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account