Harmony XB5 - red Ø40 Emergency stop, switching off head Ø22 trigger and latching key release

ZB5AS944
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

Harmony XB5 - black complete selector switch Ø22 2-position stay put 1NO+1NC
XB5AD25
Price starting from
Rp ‎ 250.860
Harmony XB5 - green complete illuminated selector switch Ø22 3-position stay put 1NO+1NC 230V
XB5AK133M5
Price starting from
Rp ‎ 313.000
Rp ‎ 480.630
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 2NC
XB5AS8444
Price starting from
Rp ‎ 355.200
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
XB5AS8445
Price starting from
Rp ‎ 155.000
Rp ‎ 238.095
Harmony XB5 - red light block with body/fixing collar integral LED 230...240V
ZB5AVM4
Price starting from
Rp ‎ 83.800
Rp ‎ 128.760
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching key release 1NO+1NC
XB5AS9445
Price starting from
Rp ‎ 249.000
Rp ‎ 382.395
Harmony XB5 - red flush pushbutton head Ø22 spring return unmarked
ZB5AA4
Price starting from
Rp ‎ 41.300
Rp ‎ 63.492
Harmony XB5 - yellow flush pushbutton head Ø22 spring return unmarked
ZB5AA5
Price starting from
Rp ‎ 41.300
Rp ‎ 63.492

Description

This Harmony XB5, Emergency stop 40mm mushroom red button head operates with a latched key release (key no.455) mechanism. This emergency stop / shutdown button head, is easily combined with contact blocks and installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Length 79
40

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5 - red Ø40 Emergency stop, switching off head Ø22 trigger and latching key release
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.