Harmony XB5 - red flush illuminated pushbutton head Ø22 spring return for integral LED

ZB5AW343
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

Harmony XB5 - black complete selector switch Ø22 2-position stay put 1NO+1NC
XB5AD25
Price starting from
Rp ‎ 250.860
Harmony XB5 - green complete illuminated selector switch Ø22 3-position stay put 1NO+1NC 230V
XB5AK133M5
Price starting from
Rp ‎ 313.000
Rp ‎ 480.630
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 2NC
XB5AS8444
Price starting from
Rp ‎ 355.200
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
XB5AS8445
Price starting from
Rp ‎ 155.000
Rp ‎ 238.095
Harmony XB5 - red light block with body/fixing collar integral LED 230...240V
ZB5AVM4
Price starting from
Rp ‎ 83.800
Rp ‎ 128.760
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching key release 1NO+1NC
XB5AS9445
Price starting from
Rp ‎ 249.000
Rp ‎ 382.395
Harmony XB5 - red flush pushbutton head Ø22 spring return unmarked
ZB5AA4
Price starting from
Rp ‎ 41.300
Rp ‎ 63.492
Harmony XB5 - yellow flush pushbutton head Ø22 spring return unmarked
ZB5AA5
Price starting from
Rp ‎ 41.300
Rp ‎ 63.492

Description

This Harmony XB5, plain lens illuminated red flush head for integral LED operates with a spring return / impulse mechanism. This illuminated button head for integral LED provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to illuminated, clear color and by touch due to flush element, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.

Product Details

Seller Information

Documents

Reviews