
Harmony XB5 - body fixing collar for electrical block
Description
Product Details
Net weight | 0.006 kg |
---|---|
Material | plastic |
Customizable | 0 no |
Head Type | standard |
Device Presentation | basic element |
Range of Product | Harmony XB5 |
Length | 9 |
7 |