Harmony XB5 - black selector switch head Ø22 3-position spring return

ZB5AD7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

Harmony XB5 - black complete selector switch Ø22 2-position stay put 1NO+1NC
XB5AD25
Price starting from
Rp ‎ 250.860
Harmony XB5 - green complete illuminated selector switch Ø22 3-position stay put 1NO+1NC 230V
XB5AK133M5
Price starting from
Rp ‎ 313.000
Rp ‎ 480.630
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 2NC
XB5AS8444
Price starting from
Rp ‎ 355.200
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
XB5AS8445
Price starting from
Rp ‎ 155.000
Rp ‎ 238.095
Harmony XB5 - red light block with body/fixing collar integral LED 230...240V
ZB5AVM4
Price starting from
Rp ‎ 83.800
Rp ‎ 128.760
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching key release 1NO+1NC
XB5AS9445
Price starting from
Rp ‎ 249.000
Rp ‎ 382.395
Harmony XB5 - red flush pushbutton head Ø22 spring return unmarked
ZB5AA4
Price starting from
Rp ‎ 41.300
Rp ‎ 63.492
Harmony XB5 - yellow flush pushbutton head Ø22 spring return unmarked
ZB5AA5
Price starting from
Rp ‎ 41.300
Rp ‎ 63.492

Description

This Harmony XB5, black selector switch head with standard handle has 3 positions, operates with spring return from left to center mechanism. This switch head with standard handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Length 46
29

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5 - black selector switch head Ø22 3-position spring return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.