Harmony XB5 - black complete selector switch Ø22 3-position stay put 2NO

XB5AJ33
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

Harmony XB4 single contact block for head Ø22 1NC silver alloy screw clamp terminal
ZBE102
Price starting from
Rp ‎ 33.500
Rp ‎ 51.504
Harmony XB5 - black complete selector switch Ø22 2-position stay put 1NO+1NC
XB5AD25
Price starting from
Rp ‎ 250.860
Harmony XB5 - green complete illuminated selector switch Ø22 3-position stay put 1NO+1NC 230V
XB5AK133M5
Price starting from
Rp ‎ 313.000
Rp ‎ 480.630
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 2NC
XB5AS8444
Price starting from
Rp ‎ 355.200
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching turn release 1NO+1NC
XB5AS8445
Price starting from
Rp ‎ 155.000
Rp ‎ 238.095
Harmony XB5 - red light block with body/fixing collar integral LED 230...240V
ZB5AVM4
Price starting from
Rp ‎ 83.800
Rp ‎ 128.760
Harmony XB5 - red Ø40 Emergency stop, switching off Ø22 trigger latching key release 1NO+1NC
XB5AS9445
Price starting from
Rp ‎ 249.000
Rp ‎ 382.395
Harmony XB5 - red flush pushbutton head Ø22 spring return unmarked
ZB5AA4
Price starting from
Rp ‎ 41.300
Rp ‎ 63.492

Description

This Harmony XB5, long handle modular black selector switch has 3 positions, operates with a stay-put mechanism and uses screw clamp terminals. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an comfortable manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Product Details

Length 70
30

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5 - black complete selector switch Ø22 3-position stay put 2NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.